(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Construction - Brush Coating (Paintbrush Model) TK-15

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Construction - Brush Coating (Paintbrush Model)
Part Number: TK-15

Standard Unit Price: 584,923 IDR Special Price 584,923 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Uses wave fibers.
[Applications]
· For use with water-based hardening reaction-type paints and weak solvents.

Specifications of TK-15

  • Specifications
    • STOCK
  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    40
  • Brush Width(mm)
    42
  • Total Length(mm)
    229
  • Thickness(mm)
    17
  • JAN Code
    4560146137276
  • Trusco Code
    385-7603
  • Mass(g)
    38

Please check the type/dimensions/specifications of the part TK-15 in the Construction - Brush Coating (Paintbrush Model) series.

Products like this...

Part Number
TK-10
TK-20
TK-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBristle Length
(mm)
Brush Width
(mm)
Total Length
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

498,308 IDR

1 Piece(s) 1 Day(s) 3830227164560146137269385-759027-

706,154 IDR

1 Piece(s) 1 Day(s) 4255229184560146137283385-761148-

767,692 IDR

1 Piece(s) 1 Day(s) 4270230194560146137290385-762058-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)