(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Brush Painting for Water Based Varnish TN10

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Brush Painting for Water Based Varnish
Part Number: TN10

Standard Unit Price: 427,231 IDR Special Price 427,231 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Uses wave fibers.
[Applications]
· For use with water-based hardening reaction-type paints and weak solvents.

Specifications of TN10

  • Specifications
    • STOCK
  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    36
  • Brush Width(mm)
    30
  • Total Length(mm)
    225
  • Thickness(mm)
    15
  • JAN Code
    4560146137306
  • Trusco Code
    385-7662
  • Mass(g)
    27

Please check the type/dimensions/specifications of the part TN10 in the Brush Painting for Water Based Varnish series.

Products like this...

Part Number
TN-15
TN-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBristle Length
(mm)
Brush Width
(mm)
Total Length
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

534,769 IDR

1 Piece(s) 1 Day(s) 3942227174560146137313385-767137-

694,615 IDR

1 Piece(s) 1 Day(s) 3970230194560146137337385-769751-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)