(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
New Fireworks, Braced, White 1017830040

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

New Fireworks, Braced, White
Part Number: 1017830040

Standard Unit Price: 228,462 IDR Special Price 228,462 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Provides a beautiful finish after painting.
· Bristle resiliency makes it ideal for any kind of paint, such as water-based paint or varnish.
[Applications]
· For synthetic resin paint.

Specifications of 1017830040

  • Specifications
    • STOCK
  • Product Model
    Brush for Varnish
  • Bristle Length(mm)
    36
  • Brush Width(mm)
    40
  • Total Length(mm)
    221
  • Thickness(mm)
    15
  • JAN Code
    4560146182146
  • Trusco Code
    492-3791
  • Mass(g)
    27

Please check the type/dimensions/specifications of the part 1017830040 in the New Fireworks, Braced, White series.

Products like this...

Part Number
1017830050
1017830060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBristle Length
(mm)
Brush Width
(mm)
Total Length
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

265,077 IDR

1 Piece(s) 1 Day(s) 3750222164560146182153492-380434-

297,077 IDR

1 Piece(s) 1 Day(s) 3760217164560146182160492-381238-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)