(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Paint Brush, Plum UM-15

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Paint Brush, Plum
Part Number: UM-15

Standard Unit Price: 132,769 IDR Special Price 132,769 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Ideal for a wide variety of painting jobs, from small areas to large ones.
[Applications]
· For varnish.

Specifications of UM-15

  • Specifications
    • STOCK
  • Product Model
    Brush for Varnish
  • Bristle Length(mm)
    23
  • Brush Width(mm)
    15
  • Total Length(mm)
    223
  • Thickness(mm)
    10
  • JAN Code
    4905533115381
  • Trusco Code
    214-9621
  • Mass(g)
    13

Please check the type/dimensions/specifications of the part UM-15 in the Paint Brush, Plum series.

Product Specifications

Features

●Suitable for a wide range of coating work from small parts to wide parts.

Usage

●For varnish.

Materials

●Bristle: Goat Bristle
●Handle: Wood

Products like this...

Part Number
UM-24
UM-40
UM-50
UM-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBristle Length
(mm)
Brush Width
(mm)
Total Length
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

141,538 IDR

1 Piece(s) 1 Day(s) 2524225124905533115398214-963020-

205,692 IDR

1 Piece(s) 1 Day(s) 3040250134905533115411214-964822-

235,538 IDR

1 Piece(s) 12 Day(s) 3050250134905533115428214-965625-

274,154 IDR

1 Piece(s) 1 Day(s) 3360253134905533115435214-967232-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)