(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plunger Pump-Type Airless Unit

Plunger Pump-Type Airless Unit

Standard Unit Price:
69,815,214 IDR-
Days to Ship :
Quote

[Features]
· Can be used effectively for a wide range of applications, from general painting to applying high viscosity adhesive.
· Double-acting type that always provides stable discharge.
[Applications]
· For painting metal, construction, and ironwork.
· Lacquer, water-based paint, epoxy resin, urethane, etc.

Basic Specifications

  • Product Model
    Control Device for Coating
  • Power Supply
    Compressor
  • Air Usage Pressure Range(MPa)
    0.7
  • Overall Width(mm)
    500
  • Depth(mm)
    500
  • Paint Outlet Port
    G1/4
  • Air Supply Inlet
    G1/4
  • Set Content
    Gun (ALG-7), Painting Hose 10 m (NHS-610D), Filter (TF-8B), Drain Valve
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Maximum Working Pressure(MPa)

Refine by

  • 17.5
  • 21
  • Clear
Amount of Discharge Liquid(l / min)

Refine by

  • 2.5
  • 5.3
  • Clear
Full height(mm)

Refine by

  • 890
  • 970
  • Clear
JAN Code

Refine by

  • 4538995109997
  • 4538995110009
  • Clear
Trusco Code

Refine by

  • 485-5671
  • 485-5663
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
17.5
2.5
890
4538995109997
485-5663
Quote
69,815,214 IDR

Part Number : ALS-333C
Days to Ship Quote
Standard Unit Price 69,815,214 IDR
Quantity 1 Set

Specificationtitle

  • Product Model
    Control Device for Coating
  • Power Supply
    Compressor
  • Maximum Working Pressure(MPa)
    17.5
  • Amount of Discharge Liquid(l / min)
    2.5
  • Air Usage Pressure Range(MPa)
    0.7
  • Overall Width(mm)
    500
  • Depth(mm)
    500
  • Full height(mm)
    890
  • JAN Code
    4538995109997
  • Trusco Code
    485-5663
  • Mass(g)
    31000
  • Paint Outlet Port
    G1/4
  • Air Supply Inlet
    G1/4
  • Set Content
    Gun (ALG-7), Painting Hose 10 m (NHS-610D), Filter (TF-8B), Drain Valve
1 Set
21
5.3
970
4538995110009
485-5671
Quote
85,419,145 IDR

Part Number : ALS-433C
Days to Ship Quote
Standard Unit Price 85,419,145 IDR
Quantity 1 Set

Specificationtitle

  • Product Model
    Control Device for Coating
  • Power Supply
    Compressor
  • Maximum Working Pressure(MPa)
    21
  • Amount of Discharge Liquid(l / min)
    5.3
  • Air Usage Pressure Range(MPa)
    0.7
  • Overall Width(mm)
    500
  • Depth(mm)
    500
  • Full height(mm)
    970
  • JAN Code
    4538995110009
  • Trusco Code
    485-5671
  • Mass(g)
    34000
  • Paint Outlet Port
    G1/4
  • Air Supply Inlet
    G1/4
  • Set Content
    Gun (ALG-7), Painting Hose 10 m (NHS-610D), Filter (TF-8B), Drain Valve

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)