(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pressure Tank (Stainless Steel)

Pressure Tank (Stainless Steel)

Standard Unit Price:
62,293,846 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Parts in direct contact with the liquid are stainless steel.
· Materials are supplied from the lower part of the tank.
· Compatible with high viscosity materials.
· Constructed to keep out air when filling with material.
[Applications]
· For adhesives, polishing agents, sealing agents, and paint.

Basic Specifications

  • Mounting Port (Air & Liquid)
    G1/4・G3/8
  • Maximum Allowable Working Pressure(MPa)
    0.5
  • Mixing Method
    None
  • Capacity(L)
    10
  • Overall Width(mm)
    365
  • Depth(mm)
    305
  • Full height(mm)
    600
  • JAN Code
    4538995109911
  • Trusco Code
    489-6041
  • Mass(g)
    13000
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
62,293,846 IDR

Part Number : COT-ZB10
Days to Ship 8 Day(s) or more
Standard Unit Price 62,293,846 IDR
Quantity 1 unit

Specificationtitle

  • Mounting Port (Air & Liquid)
    G1/4・G3/8
  • Maximum Allowable Working Pressure(MPa)
    0.5
  • Mixing Method
    None
  • Capacity(L)
    10
  • Overall Width(mm)
    365
  • Depth(mm)
    305
  • Full height(mm)
    600
  • JAN Code
    4538995109911
  • Trusco Code
    489-6041
  • Mass(g)
    13000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)