(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Automatic Gun Specialized for Food Solution Application

Automatic Gun Specialized for Food Solution Application

Standard Unit Price:
11,838,462 IDR
Days to Ship :
1 Day(s)

[Features]
· Complies with the Food Sanitation Act of Japan.
· H1 standard grease is used as a lubricant, based on the US NSF standard.
· Parts in direct contact with the liquid are stainless steel.
[Applications]
· For application of food liquids when making bread, confections, and rice.

Basic Specifications

  • Specifications
    • STOCK
  • Nozzle Diameter(mm)
    1.5
  • Mounting Port (Air & Liquid)
    G1/4・G3/8
  • JAN Code
    4538995106248
  • Trusco Code
    451-7083
  • Mass(g)
    430
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
11,838,462 IDR

Part Number : FOG-A200
Days to Ship 1 Day(s)
Standard Unit Price 11,838,462 IDR
Quantity 1 unit

Specificationtitle

  • Nozzle Diameter(mm)
    1.5
  • Mounting Port (Air & Liquid)
    G1/4・G3/8
  • JAN Code
    4538995106248
  • Trusco Code
    451-7083
  • Mass(g)
    430

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)