(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Spray Gun Specialized for Food Solution Application (Suction Type)

Small Spray Gun Specialized for Food Solution Application (Suction Type)

Standard Unit Price:
7,847,692 IDR
Days to Ship :
1 Day(s)

[Features]
· It is compliant with the Food Sanitation Act of Japan.
· Utilizes an H1 standard grease based on the U.S. NSF standard for a lubricant.
· The part that the liquid touches is made of stainless steel.
· A supply pump and tank are not required, and it can be used freely.
[Applications]
· Liquid coatings involved in bread-making and confectionery.

Basic Specifications

  • Specifications
    • STOCK
  • Product Specifications
    Suction Type
  • Nozzle Diameter(mmφ)
    1.5
  • JAN Code
    4538995107870
  • Trusco Code
    444-2938
  • Air Inlet
    G1/4
  • Mass(g)
    280
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
7,847,692 IDR

Part Number : FOG-101-15S
Days to Ship 1 Day(s)
Standard Unit Price 7,847,692 IDR
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Suction Type
  • Nozzle Diameter(mmφ)
    1.5
  • JAN Code
    4538995107870
  • Trusco Code
    444-2938
  • Air Inlet
    G1/4
  • Mass(g)
    280

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)