(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spray Gun Specialized for Food Solution Application (Pump Type)

Spray Gun Specialized for Food Solution Application (Pump Type)

Standard Unit Price:
8,330,769 IDR
Days to Ship :
1 Day(s)

[Features]
· It is compliant with the Food Sanitation Act of Japan.
· Utilizes an H1 standard grease based on the U.S. NSF standard for a lubricant.
· The part that the liquid touches is made of stainless steel.
[Applications]
· For liquid food coatings involved in bread-making and confectionery.

Basic Specifications

  • Specifications
    • STOCK
  • Product Specifications
    Pumping Type
  • Nozzle Diameter(mmφ)
    1.5
  • JAN Code
    4538995106057
  • Trusco Code
    451-7075
  • Air Inlet
    G1/4
  • Paint Hose Mounting Port
    G3/8
  • Mass(g)
    370
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
8,330,769 IDR

Part Number : FOG-200
Days to Ship 1 Day(s)
Standard Unit Price 8,330,769 IDR
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Pumping Type
  • Nozzle Diameter(mmφ)
    1.5
  • JAN Code
    4538995106057
  • Trusco Code
    451-7075
  • Air Inlet
    G1/4
  • Paint Hose Mounting Port
    G3/8
  • Mass(g)
    370

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)