(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Resistant Inverter

Water Resistant Inverter

Standard Unit Price:
42,712,308 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· An inverter dedicated to 48 V high frequency vibrators, developed to block off water and dust that have a very negative effect on transistors (IC).
· Equipped as standard with a LED indicator function that displays a warning when the voltage of the input power supply is outside the operating range.
[Applications]
· A power supply for a high frequency vibrator.

Basic Specifications

  • Product Model
    Vibrator
  • Other
    Option
  • Mass(kg)
    9.8
  • Total Length(mm)
    366
  • Width(mm)
    366
  • Depth(mm)
    251
  • Height(mm)
    252
  • Specifications
    IP55 Compliant "Water Jet-Proof Model" Input Frequency 50/60 Hz
  • Mass(g)
    9800
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
JAN Code

Refine by

  • 4562303290572
  • 4562303290589
  • 4562303290596
  • Clear
Trusco Code

Refine by

  • 753-8243
  • 753-8235
  • 753-8227
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
1 unit
4562303290572
753-8227
8 Day(s) or more
42,712,308 IDR

Part Number : HC111B
Days to Ship 8 Day(s) or more
Standard Unit Price 42,712,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Other
    Option
  • Mass(kg)
    9.8
  • Total Length(mm)
    366
  • Width(mm)
    366
  • Depth(mm)
    251
  • Height(mm)
    252
  • JAN Code
    4562303290572
  • Trusco Code
    753-8227
  • Specifications
    IP55 Compliant "Water Jet-Proof Model" Input Frequency 50/60 Hz
  • Mass(g)
    9800
1 unit
4562303290589
753-8235
Quote
60,432,137 IDR

Part Number : HC113B
Days to Ship Quote
Standard Unit Price 60,432,137 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Other
    Option
  • Mass(kg)
    9.8
  • Total Length(mm)
    366
  • Width(mm)
    366
  • Depth(mm)
    251
  • Height(mm)
    252
  • JAN Code
    4562303290589
  • Trusco Code
    753-8235
  • Specifications
    IP55 Compliant "Water Jet-Proof Model" Input Frequency 50/60 Hz
  • Mass(g)
    9800
1 unit
4562303290596
753-8243
Quote
75,907,693 IDR

Part Number : HC116B
Days to Ship Quote
Standard Unit Price 75,907,693 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Other
    Option
  • Mass(kg)
    9.8
  • Total Length(mm)
    366
  • Width(mm)
    366
  • Depth(mm)
    251
  • Height(mm)
    252
  • JAN Code
    4562303290596
  • Trusco Code
    753-8243
  • Specifications
    IP55 Compliant "Water Jet-Proof Model" Input Frequency 50/60 Hz
  • Mass(g)
    9800