(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sandoranma (air type) strongest type

Sandoranma (air type) strongest type

Standard Unit Price:
24,079,847 IDR
Days to Ship :
12 Day(s)

[Features]
· The strongest type, suitable for standing work.
· A lever type.
[Applications]
· For work such as compacting sand for casting and fire brick compacting.

Basic Specifications

  • Product Type
    Rammer
  • Stroke(mm)
    120
  • Piston Diameter(mm)
    40
  • Overall Length(mm)
    1209
  • Air Consumption Amount((m/3/min)
    0.85
  • Strike diameter(mm)
    40
  • Trusco Code
    753-3730
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
F-4
1 unit
12 Day(s)
24,079,847 IDR

Part Number : F-4
Days to Ship 12 Day(s)
Standard Unit Price 24,079,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Rammer
  • Stroke(mm)
    120
  • Piston Diameter(mm)
    40
  • Overall Length(mm)
    1209
  • Air Consumption Amount((m/3/min)
    0.85
  • Strike diameter(mm)
    40
  • Trusco Code
    753-3730

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)