(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Open Type Generator (for AC)

Open Type Generator (for AC)

Standard Unit Price:
14,564,462 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Specifications
    AC Only
  • Product Model
    Open Type Gasoline Engine
  • Noise Level(dB)
    75
  • Tank Capacity(L)
    16
  • Total Length(mm)
    590
  • Width(mm)
    430
  • Overall Height(mm)
    480
  • Mass(kg)
    43
  • Specifications
    Recoil Starter
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Rated AC output

Refine by

  • 100V-2.3kVA
  • 100V-2.0kVA
  • Clear
Run Time(h)

Refine by

  • 11.5
  • 12.5
  • Clear
Frequency(Hz)

Refine by

  • 50
  • 60
  • Clear
JAN Code

Refine by

  • 4571136831241
  • 4571136831258
  • Clear
Trusco Code

Refine by

  • 467-8885
  • 467-8877
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100V-2.0kVA
12.5
50
4571136831241
467-8877
12 Day(s)
14,564,462 IDR

Part Number : HPG2500-50
Days to Ship 12 Day(s)
Standard Unit Price 14,564,462 IDR
Quantity 1 unit

Specificationtitle

  • Rated AC output
    100V-2.0kVA
  • Specifications
    AC Only
  • Product Model
    Open Type Gasoline Engine
  • Run Time(h)
    12.5
  • Frequency(Hz)
    50
  • Noise Level(dB)
    75
  • Tank Capacity(L)
    16
  • Total Length(mm)
    590
  • Width(mm)
    430
  • Overall Height(mm)
    480
  • JAN Code
    4571136831241
  • Trusco Code
    467-8877
  • Mass(kg)
    43
  • Specifications
    Recoil Starter
1 unit
100V-2.3kVA
11.5
60
4571136831258
467-8885
12 Day(s)
14,564,462 IDR

Part Number : HPG2500-60
Days to Ship 12 Day(s)
Standard Unit Price 14,564,462 IDR
Quantity 1 unit

Specificationtitle

  • Rated AC output
    100V-2.3kVA
  • Specifications
    AC Only
  • Product Model
    Open Type Gasoline Engine
  • Run Time(h)
    11.5
  • Frequency(Hz)
    60
  • Noise Level(dB)
    75
  • Tank Capacity(L)
    16
  • Total Length(mm)
    590
  • Width(mm)
    430
  • Overall Height(mm)
    480
  • JAN Code
    4571136831258
  • Trusco Code
    467-8885
  • Mass(kg)
    43
  • Specifications
    Recoil Starter

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)