(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Engine Pump WL20XHJR

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Engine Pump
Part Number: WL20XHJR

Standard Unit Price: 10,286,154 IDR Special Price 10,286,154 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
·Equipped with the reliable GX engine, it is a model for hard use with excellent durability.
[Applications]
·For irrigation of fields and suction/drainage work in various factories.

Specifications of WL20XHJR

  • Discharge Quantity(l/min)
    670
  • Total lift(m)
    32
  • Maximum Output(kW/rpm)
    3.6/3600
  • Fuel Tank Capacity(L)
    3.1
  • Usable duration with filled tank(Minute)
    126
  • Fuel for use
    Unleaded Gasoline for Automobiles
  • Bore Diameter(mm)
    50
  • JAN Code
    4945943202929
  • Trusco Code
    495-4939
  • Mass
    24kg
  • Engine Manufacturer
    Honda
  • Engine Type
    GP160H
  • Size (Width)(mm)
    385
  • Size (Depth)(mm)
    490
  • Size (Height)(mm)
    410

Please check the type/dimensions/specifications of the part WL20XHJR in the Engine Pump series.

Products like this...

Part Number
WB20XT3JR
WB30XT3JR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDischarge Quantity
(l/min)
Total lift
(m)
Maximum Output
(kW/rpm)
Fuel Tank Capacity
(L)
Usable duration with filled tank
(Minute)
Bore Diameter
(mm)
JAN Code Trusco Code Mass Engine Type Size (Width)
(mm)
Size (Depth)
(mm)
Size (Height)
(mm)
Amount Of Content

11,964,615 IDR

1 Piece(s) 12 Day(s) 620322.6/36002102504945943202783495-491220kgGX120T2365485425-

14,795,385 IDR

1 Piece(s) 12 Day(s) 1100233.6/36003.1114804945943202790495-492126kgGX160T2385510455-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)