(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cap Nut Set (40 Sets Included)

Cap Nut Set (40 Sets Included)

Standard Unit Price:
3,293,000 IDR-
Days to Ship :
11 Day(s) or more

[Features]·Nut: Free-cutting nickel-plated brass, packing: SBR "Application" Used for flanging of long ribbed head B-13/15.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 Bag (40 S)
Part Number
Amount Of Content

Refine by

  • 1 Bag (40 S)
  • Clear
L(mm)

Refine by

  • 15
  • 16
  • Clear
JAN Code

Refine by

  • 4518301090485
  • 4518301090492
  • Clear
Trusco Code

Refine by

  • 761-3300
  • 761-3296
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (40 S)
15
4518301090485
761-3296
12 Day(s)
3,293,000 IDR

Part Number : FN-13S
Days to Ship 12 Day(s)
Standard Unit Price 3,293,000 IDR
Quantity 1 Bag (40 S)

Specificationtitle

  • Product Type
    Other
  • L(mm)
    15
  • JAN Code
    4518301090485
  • Trusco Code
    761-3296
  • Mass(g)
    1900
  • Screw Size
    PF1/2
  • Hex size(mm)
    24
1 Bag (40 S)
16
4518301090492
761-3300
11 Day(s) or more
5,103,077 IDR

Part Number : FN-15S
Days to Ship 11 Day(s) or more
Standard Unit Price 5,103,077 IDR
Quantity 1 Bag (40 S)

Specificationtitle

  • Product Type
    Other
  • L(mm)
    16
  • JAN Code
    4518301090492
  • Trusco Code
    761-3300
  • Mass(g)
    3400
  • Screw Size
    PF3/4
  • Hex size(mm)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)