(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SP Joint Female Screw

SP Joint Female Screw

Standard Unit Price:
598,462 IDR
Days to Ship :
8 Day(s) or more

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Nominal Diameter(mm)
    30
  • L(mm)
    42
  • JAN Code
    4560111027083
  • Trusco Code
    472-7851
  • JWWA Certification Registration Product
    Japan Water Works Association JWWA B116 Standard Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
598,462 IDR

Part Number : 30PGV-1-L
Days to Ship 8 Day(s) or more
Standard Unit Price 598,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    30
  • L(mm)
    42
  • JAN Code
    4560111027083
  • Trusco Code
    472-7851
  • JWWA Certification Registration Product
    Japan Water Works Association JWWA B116 Standard Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)