(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alles-Fit (Resin) Socket

Alles-Fit (Resin) Socket

Standard Unit Price:
218,615 IDR-
Days to Ship :
1 Day(s)

[Features]
· This product is certified and registered by the Japan Water Works Association.
· Plastic construction makes it lightweight.
[Applications]
· A fitting for plastic hot/cold water supply piping.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • d2(mm)
    7.6
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Nominal Diameter(mm)

Refine by

  • 13
  • 16×13
  • Clear
L(mm)

Refine by

  • 70.5
  • 73
  • Clear
d1(mm)

Refine by

  • 7.6
  • 10.3
  • Clear
JAN Code

Refine by

  • 4560111024877
  • 4560111025478
  • Clear
Trusco Code

Refine by

  • 375-4103
  • 472-7894
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13
70.5
7.6
4560111024877
375-4103
1 Day(s)
218,615 IDR

Part Number : OTJ13-K-JAN
Days to Ship 1 Day(s)
Standard Unit Price 218,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    13
  • L(mm)
    70.5
  • d1(mm)
    7.6
  • d2(mm)
    7.6
  • JAN Code
    4560111024877
  • Trusco Code
    375-4103
  • Mass(g)
    75
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • JIS
    JIS K6770 Standard Products, JIS K6779 Standard Products, JIS K6788 Standard Products, JIS K6793 Standard Products,
  • Specifications
    -
1 pc.
16×13
73
10.3
4560111025478
472-7894
1 Day(s)
263,538 IDR

Part Number : OTJ16(PN15)X13-K
Days to Ship 1 Day(s)
Standard Unit Price 263,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    16×13
  • L(mm)
    73
  • d1(mm)
    10.3
  • d2(mm)
    7.6
  • JAN Code
    4560111025478
  • Trusco Code
    472-7894
  • Mass(g)
    86
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • JIS
    -
  • Specifications
    OT16 is a polyethylene tube fitting for JIS K6769 bridge

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is japan waterworks association registered products.
●Because it is made of resin, lightweight.

Usage

●Coupling for hot, cold water supply plastic pipe.

Specification

●d2(mm):7.6
●JIS K6770 Standard Product 
●JIS K6779 Standard Product
●JIS K6788 Standard Product 
●JIS K6793 Standard Product
●Compatible Pipe: JIS Compliant Plastic Tube(XPE-PB), Bridged Polyethylene Pipe, Polyethylene Pipe for Water Cross-link, Polybdenum Pipe, Water Supply Polyubutene Pipe(M type)
●OT16 is a couplings for JIS K 6769 cross-linked polyethylene pipe.

Materials

●Polyphenylene Sulfide Resin 
●Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)