(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Magic Band® Binding Tape Double-Sided Width 40 mm

Magic Band® Binding Tape Double-Sided Width 40 mm

Standard Unit Price:
640,000 IDR
Days to Ship :
1 Day(s)

Double-sided Velcro tape for simple binding.
[Features]
· It can bind simply by winding and can be easily installed and removed.
· Can be cut to a desired length.
· Excellent water-resistance as it uses a plastic hook.
· Bound by hand so the fastening strength is freely adjustable.
[Applications]
· For binding cords of home appliances and OA-related devices, as well as binding vehicle cable harnesses.
· Gardening stake.
· Tool binding.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Zip Tie
  • Details Type
    Both Faces
  • Color
    Black
  • Width(mm)
    40
  • Length(m)
    10
  • Thickness(mm)
    2
  • JAN Code
    4989999365719
  • Trusco Code
    754-2429
  • Mass(g)
    245
  • Tensile shear strength
    30.4(N/㎠)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
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
1 Roll
1 Day(s)
640,000 IDR

Part Number : MKT-40100-BK
Days to Ship 1 Day(s)
Standard Unit Price 640,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Zip Tie
  • Details Type
    Both Faces
  • Color
    Black
  • Width(mm)
    40
  • Length(m)
    10
  • Thickness(mm)
    2
  • JAN Code
    4989999365719
  • Trusco Code
    754-2429
  • Mass(g)
    245
  • Tensile shear strength
    30.4(N/㎠)