(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cardboard Sheet Type

Cardboard Sheet Type

Standard Unit Price:
89,231 IDR
Days to Ship :
Quote

Cardboard that can be used for various purposes.
[Features]
・ Cardboard of the size that matches the stored items
・ Can be used as an underlay as a packing/protective material or as a curing material
[Applications]
・ Convenient as a packing/protective material

Basic Specifications

  • Product Type
    Other Cardboard
  • Width W(cm)
    90
  • Color
    Craft Color
  • Thickness(mm)
    5
  • Length(mm)
    1800
  • JAN Code
    4967576127578
  • Trusco Code
    753-5503
  • Mass(g)
    1000
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
89,231 IDR

Part Number : M-DS1890C
Days to Ship Quote
Standard Unit Price 89,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cardboard
  • Width W(cm)
    90
  • Color
    Craft Color
  • Thickness(mm)
    5
  • Length(mm)
    1800
  • JAN Code
    4967576127578
  • Trusco Code
    753-5503
  • Mass(g)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used as a packing/protection materials or as a curing.

Usage

●As a packaging/protection materials.

Specification

●Color:Craft
●W x L(mm):900 x 1800
●Thickness(mm):5
●SPQ(sheet):20

Materials

●C5AF

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)