(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lamipack Craft (MP402 + Craft Paper)

Lamipack Craft (MP402 + Craft Paper)

Standard Unit Price:
2,102,907 IDR
Days to Ship :
Quote

[Features]
· Suitable for wrapping heavy duty items (for heavy duty packaging)
· Includes craft paper
· The contents are hidden and the surface can be written on with a marker
· Suitable for packaging luxury goods such as furniture, etc.
[Applications]
· Packaging of heavy duty items. For cases where non-slip, easy-to-handle non-transparent packaging is preferred. For cases where labeling needs to be performed with a marker, etc.

Basic Specifications

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    1200
  • Length (m)
    42
  • JAN Code
    4523767500089
  • Trusco Code
    498-3734
  • Mass(g)
    7000
  • Amount Of Content
    5 pcs.
Part Number
Amount Of Content

Refine by

  • 5 pcs.
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
5 pcs.
Quote
2,102,907 IDR

Part Number : MPLP-426R
Days to Ship Quote
Standard Unit Price 2,102,907 IDR
Quantity 5 pcs.

Specificationtitle

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    1200
  • Length (m)
    42
  • JAN Code
    4523767500089
  • Trusco Code
    498-3734
  • Mass(g)
    7000