(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Corner pad

Corner pad

Standard Unit Price:
1,527,231 IDR
Days to Ship :
Quote

[Features]
·It enhances the cushioning performance of the corners of the items to be wrapped and packed.
·It is made of polypropylene, which is more durable than regular bubble wrap "(R)".
[Applications]
·For corrugated cardboard corner applications.
·As a curing agent for reinforcing corners.

Basic Specifications

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    140
  • Length (m)
    0.14
  • JAN Code
    4512289107715
  • Trusco Code
    754-6319
  • Mass(g)
    250
  • Inner capacity
    1 Bag (100 pcs)

Details

Part Number
Inner capacity

Refine by

  • 1 Bag (100 pcs)
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
1 Bag (100 pcs)
Quote
1,527,231 IDR

Part Number : 10607
Days to Ship Quote
Standard Unit Price 1,527,231 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    140
  • Length (m)
    0.14
  • JAN Code
    4512289107715
  • Trusco Code
    754-6319
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Improve the cushioning performance of corners of packing item and packages.

Usage

●Use for square restoration of cardboard.
●As a curing for reinforcement of corner part.

Specification

●Thickness(mm):4
●Q'ty Per Bag(piece):100
●SPQ(bag):1

Materials

●Polypropylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)