(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dunnage Air Bag FLATBAG

Dunnage Air Bag FLATBAG

Standard Unit Price:
354,429 IDR
Days to Ship :
30 Day(s)

[Features]
·We use highly durable Polywoven (a bag made by knitting polypropylene threads).
·It has a flat shape
·Ease your work with the unique 360-degree rotating PROAIR air refill system
·Constant air pressure can be maintained
·Keeps moisture out and burst-proof
·Double protection for excellent durability
·Air intake and exhaust ports are attached to the side to improve work efficiency.
[Applications]
·Shipment and packaging of prototypes, repaired products, and products
·Moving and warehousing
·Warranty/repair items
·Packaging/shipping
·all industries

Basic Specifications

  • Product Type
    Foam cushioning material
  • Width (mm)
    900
  • Length (m)
    1.2
  • Trusco Code
    763-9619
  • Mass(g)
    90
  • Nozzle
    Storm
  • Operating Pressure
    0.2bar
  • Explosion Pressure
    0.6bar
  • Specifications
    The product can be used repeatedly
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
30 Day(s)
354,429 IDR

Part Number : FBG90120
Days to Ship 30 Day(s)
Standard Unit Price 354,429 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Foam cushioning material
  • Width (mm)
    900
  • Length (m)
    1.2
  • Trusco Code
    763-9619
  • Mass(g)
    90
  • Nozzle
    Storm
  • Operating Pressure
    0.2bar
  • Explosion Pressure
    0.6bar
  • Specifications
    The product can be used repeatedly