(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Bag, Kitchen Farm (Storage Bag) Thickness 0.02 mm

Plastic Bag, Kitchen Farm (Storage Bag) Thickness 0.02 mm

Standard Unit Price:
28,000 IDR-
Days to Ship :
12 Day(s)

[Features]
· Standard plastic bag series.
[Applications]
· For food preservation, organizing accessories, etc.

Basic Specifications

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Thickness(mm)
    0.02
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (50 Sheets)
  • Clear
Vertical(mm)

Refine by

  • 250
  • 350
  • 380
  • Clear
Horizontal(mm)

Refine by

  • 180
  • 250
  • 320
  • Clear
JAN Code

Refine by

  • 4902393407168
  • 4902393407175
  • 4902393407182
  • Clear
Trusco Code

Refine by

  • 496-5647
  • 496-5639
  • 496-5621
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (50 Sheets)
250
180
4902393407168
496-5621
12 Day(s)
28,000 IDR

Part Number : F-16-CL
Days to Ship 12 Day(s)
Standard Unit Price 28,000 IDR
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Vertical(mm)
    250
  • Horizontal(mm)
    180
  • Thickness(mm)
    0.02
  • JAN Code
    4902393407168
  • Trusco Code
    496-5621
  • Mass(g)
    83.2
1 Bag (50 Sheets)
350
250
4902393407175
496-5639
12 Day(s)
39,385 IDR

Part Number : F-17-CL
Days to Ship 12 Day(s)
Standard Unit Price 39,385 IDR
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Vertical(mm)
    350
  • Horizontal(mm)
    250
  • Thickness(mm)
    0.02
  • JAN Code
    4902393407175
  • Trusco Code
    496-5639
  • Mass(g)
    161.9
1 Bag (50 Sheets)
380
320
4902393407182
496-5647
12 Day(s)
49,385 IDR

Part Number : F-18-CL
Days to Ship 12 Day(s)
Standard Unit Price 49,385 IDR
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Vertical(mm)
    380
  • Horizontal(mm)
    320
  • Thickness(mm)
    0.02
  • JAN Code
    4902393407182
  • Trusco Code
    496-5647
  • Mass(g)
    225

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)