(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Bag, Standard Polyethylene Bag (Transparent / Suspended-Type)

Plastic Bag, Standard Polyethylene Bag (Transparent / Suspended-Type)

Standard Unit Price:
56,616 IDR-
Days to Ship :
12 Day(s)

[Features]
· Hanging-type standard-sized bag.

Basic Specifications

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Thickness(mm)
    0.03
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Details Type

Refine by

  • No. 10
  • No. 11
  • No. 12
  • No. 13
  • Clear
Vertical(mm)

Refine by

  • 270
  • 300
  • 340
  • 380
  • Clear
Horizontal(mm)

Refine by

  • 180
  • 200
  • 230
  • 260
  • Clear
JAN Code

Refine by

  • 4902393421102
  • 4902393421119
  • 4902393421126
  • 4902393421133
  • Clear
Trusco Code

Refine by

  • 755-5041
  • 755-5032
  • 755-5024
  • 755-5016
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
No. 10
270
180
4902393421102
755-5016
12 Day(s)
56,616 IDR

Part Number : L10H-CL
Days to Ship 12 Day(s)
Standard Unit Price 56,616 IDR
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 10
  • Color
    Transparency
  • Vertical(mm)
    270
  • Horizontal(mm)
    180
  • Thickness(mm)
    0.03
  • JAN Code
    4902393421102
  • Trusco Code
    755-5016
  • Mass(g)
    269.8
1 Bag (100 Sheets)
No. 11
300
200
4902393421119
755-5024
12 Day(s)
68,616 IDR

Part Number : L11H-CL
Days to Ship 12 Day(s)
Standard Unit Price 68,616 IDR
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 11
  • Color
    Transparency
  • Vertical(mm)
    300
  • Horizontal(mm)
    200
  • Thickness(mm)
    0.03
  • JAN Code
    4902393421119
  • Trusco Code
    755-5024
  • Mass(g)
    333.1
1 Bag (100 Sheets)
No. 12
340
230
4902393421126
755-5032
12 Day(s)
82,154 IDR

Part Number : L12H-CL
Days to Ship 12 Day(s)
Standard Unit Price 82,154 IDR
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 12
  • Color
    Transparency
  • Vertical(mm)
    340
  • Horizontal(mm)
    230
  • Thickness(mm)
    0.03
  • JAN Code
    4902393421126
  • Trusco Code
    755-5032
  • Mass(g)
    434.2
1 Bag (100 Sheets)
No. 13
380
260
4902393421133
755-5041
12 Day(s)
103,847 IDR

Part Number : L13H-CL
Days to Ship 12 Day(s)
Standard Unit Price 103,847 IDR
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 13
  • Color
    Transparency
  • Vertical(mm)
    380
  • Horizontal(mm)
    260
  • Thickness(mm)
    0.03
  • JAN Code
    4902393421133
  • Trusco Code
    755-5041
  • Mass(g)
    548.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)