(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ High Performance Line Tape

3M™ High Performance Line Tape

Standard Unit Price:
1,384,615 IDR
Days to Ship :
1 Day(s)

[Features]
· Features superior durability, abrasion resistance, moisture resistance and chemical resistance.
· This product is flexible and does not readily return to its original shape after being stretched, so it can be applied to uneven surfaces and used to draw curves.
· Does not produce protruding adhesive, and uses an adhesive that does not readily leave behind a residue even after the tape is removed.
· With a resinous core, this product can also be used in clean rooms.
[Applications]
· For indoor use.
· For color coding pipes, etc.
· For masking of plating.
· For partitioning lines.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Purple-base
  • Width(mm)
    50
  • Length(m)
    18.2
  • Thickness(mm)
    0.13
  • Color Details
    Purple
  • Adhesiveness
    3.33N/10mm
  • Tensile Strength
    27N/10mm
  • JAN Code
    4549395222766
  • Trusco Code
    473-0054
  • Mass(g)
    184
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
1,384,615 IDR

Part Number : 471-PUR-50X18-R
Days to Ship 1 Day(s)
Standard Unit Price 1,384,615 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Purple-base
  • Width(mm)
    50
  • Length(m)
    18.2
  • Thickness(mm)
    0.13
  • Color Details
    Purple
  • Adhesiveness
    3.33N/10mm
  • Tensile Strength
    27N/10mm
  • JAN Code
    4549395222766
  • Trusco Code
    473-0054
  • Mass(g)
    184
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)