(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Grip Tape Coarse (Phosphorescent Type)

Grip Tape Coarse (Phosphorescent Type)

Standard Unit Price:
411,538 IDR-
Days to Ship :
1 Day(s)

A tape that can be easily used as a non-slip measure just by pasting.
[Features]
·Because it is an aluminum base material, it is ideal for installation on uneven surfaces such as checkered steel plates.
[Applications]
·Used to prevent slipping underfoot such as stairs.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    1
  • Adhesive Strength
    15N/20mm
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Color Details

Refine by

  • Yellow Green
  • Yellow Green / Black
  • Clear
JAN Code

Refine by

  • 4968124209371
  • 4968124209388
  • Clear
Trusco Code

Refine by

  • 752-7268
  • 752-7250
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Yellow Green
4968124209371
752-7250
1 Day(s)
432,000 IDR

Part Number : ST-15
Days to Ship 1 Day(s)
Standard Unit Price 432,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Details
    Yellow Green
  • Adhesive Strength
    15N/20mm
  • JAN Code
    4968124209371
  • Trusco Code
    752-7250
1 Roll
Yellow Green / Black
4968124209388
752-7268
1 Day(s)
411,538 IDR

Part Number : ST-16
Days to Ship 1 Day(s)
Standard Unit Price 411,538 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Details
    Yellow Green / Black
  • Adhesive Strength
    15N/20mm
  • JAN Code
    4968124209388
  • Trusco Code
    752-7268

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)