(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ultra Strong Non-slip Tape (For Heavy Walking)

Ultra Strong Non-slip Tape (For Heavy Walking)

Standard Unit Price:
478,462 IDR-
Days to Ship :
Quote

A non-slip tape that exhibits a high level of grip even in high-traffic areas.
[Features]
·Easy installation by just peeling off the release paper and pasting.
·Since no drying time is required, the effect is exhibited immediately after application.
·Can be used even in places where water splashes.
[Applications]
·Ideal for places with a lot of foot traffic, such as inside train stations.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    3
  • Thickness(mm)
    1.3
  • Adhesive Strength(kg/25 mm)
    10N/25mm
  • Tensile Strength
    400N/25mm
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black Color
  • Yellow Color
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Color Detail

Refine by

  • Gray
  • Yellow
  • Clear
JAN Code

Refine by

  • 4954425140154
  • 4954425140161
  • 4954425142158
  • 4954425142165
  • Clear
Trusco Code

Refine by

  • 124-3764
  • 124-3756
  • 124-3748
  • 124-3730
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Black Color
50
Gray
4954425140154
124-3748
Quote
478,462 IDR

Part Number : A24N-004-50X3-GY
Days to Ship Quote
Standard Unit Price 478,462 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    3
  • Thickness(mm)
    1.3
  • Adhesive Strength(kg/25 mm)
    10N/25mm
  • Color Detail
    Gray
  • Tensile Strength
    400N/25mm
  • JAN Code
    4954425140154
  • Trusco Code
    124-3748
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
1 Roll
Yellow Color
50
Yellow
4954425142158
124-3730
Quote
478,462 IDR

Part Number : A24N-004-50X3-Y
Days to Ship Quote
Standard Unit Price 478,462 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    3
  • Thickness(mm)
    1.3
  • Adhesive Strength(kg/25 mm)
    10N/25mm
  • Color Detail
    Yellow
  • Tensile Strength
    400N/25mm
  • JAN Code
    4954425142158
  • Trusco Code
    124-3730
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
1 Roll
Black Color
100
Gray
4954425140161
124-3764
Quote
953,847 IDR

Part Number : A24N-004-100X3-GY
Days to Ship Quote
Standard Unit Price 953,847 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    100
  • Length(m)
    3
  • Thickness(mm)
    1.3
  • Adhesive Strength(kg/25 mm)
    10N/25mm
  • Color Detail
    Gray
  • Tensile Strength
    400N/25mm
  • JAN Code
    4954425140161
  • Trusco Code
    124-3764
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)
1 Roll
Yellow Color
100
Yellow
4954425142165
124-3756
Quote
953,847 IDR

Part Number : A24N-004-100X3-Y
Days to Ship Quote
Standard Unit Price 953,847 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    100
  • Length(m)
    3
  • Thickness(mm)
    1.3
  • Adhesive Strength(kg/25 mm)
    10N/25mm
  • Color Detail
    Yellow
  • Tensile Strength
    400N/25mm
  • JAN Code
    4954425142165
  • Trusco Code
    124-3756
  • Cutting Method
    Cutter Required
  • Specifications
    Optional Sealant: N3K (for Hard-To-Contact Parts)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)