(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
3M Conductive Tape 2191FR Conductive Cloth 2191FR-B5

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

3M Conductive Tape 2191FR Conductive Cloth
Part Number: 2191FR-B5

Standard Unit Price: 491,231 IDR Special Price 491,231 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

Conductive tape with superior flexibility, bend resistance and shielding capability.
[Features]
· Conductive acrylic adhesive.
· Nickel-plated polyester cloth base material.
[Applications]
· Use for electromagnetic wave shielding and grounding of moving parts.
· For adhering to uneven parts.

Specifications of 2191FR-B5

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.15
  • Color Details
    Silver
  • Adhesiveness
    3.0N/10mm
  • Tensile Strength
    11N/10mm
  • JAN Code
    4562434370051
  • Trusco Code
    479-9364
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510

Please check the type/dimensions/specifications of the part 2191FR-B5 in the 3M Conductive Tape 2191FR Conductive Cloth series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)