(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Glass Cloth Tape No.69J

3M Glass Cloth Tape No.69J

Standard Unit Price:
378,462 IDR
Days to Ship :
1 Day(s)

A cloth tape with excellent heat resistance, equivalent to insulation class H (180°C).
[Features]
· Sticks well, with excellent tensile strength (200 N/10 mm).
[Applications]
· Ideal for insulating heat-resistant wire connections.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    White
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    200N/10mm
  • JAN Code
    4901690106606
  • Trusco Code
    217-2801
  • Dielectric Breakdown
    11kV/mm
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
69J
1 Roll
1 Day(s)
378,462 IDR

Part Number : 69J
Days to Ship 1 Day(s)
Standard Unit Price 378,462 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    White
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    200N/10mm
  • JAN Code
    4901690106606
  • Trusco Code
    217-2801
  • Dielectric Breakdown
    11kV/mm
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)