(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Glass Cloth Electrical Insulating Tape No.79

3M™ Glass Cloth Electrical Insulating Tape No.79

Standard Unit Price:
610,308 IDR-
Days to Ship :
1 Day(s)

[Features]
· A tape that sticks well and is resistant to pulling and tearing.
· Sticks well to electrically resistant resins and varnish.
· Uses an adhesive that doesn't easily corrode copper.
· Excellent solvent resistance.
[Applications]
· Binding, insulating and fixing motor/transformer coils in place.
· Sticking to uneven surfaces.
· Binding.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    54.8
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    3.3N/10mm
  • Tensile Strength
    260N/10mm
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    150
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 6
  • 9
  • 12
  • 25
  • Clear
JAN Code

Refine by

  • 4562434370211
  • 4562434370228
  • 4562434370235
  • 4562434370242
  • Clear
Trusco Code

Refine by

  • 479-9577
  • 479-9569
  • 479-9551
  • 479-9542
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6
4562434370211
479-9569
1 Day(s)
610,308 IDR

Part Number : 79-6
Days to Ship 1 Day(s)
Standard Unit Price 610,308 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    6
  • Length(m)
    54.8
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    3.3N/10mm
  • Tensile Strength
    260N/10mm
  • JAN Code
    4562434370211
  • Trusco Code
    479-9569
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    150
1 Roll
9
4562434370228
479-9577
1 Day(s)
892,308 IDR

Part Number : 79-9
Days to Ship 1 Day(s)
Standard Unit Price 892,308 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    9
  • Length(m)
    54.8
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    3.3N/10mm
  • Tensile Strength
    260N/10mm
  • JAN Code
    4562434370228
  • Trusco Code
    479-9577
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    150
1 Roll
12
4562434370235
479-9542
1 Day(s)
1,175,077 IDR

Part Number : 79-12
Days to Ship 1 Day(s)
Standard Unit Price 1,175,077 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    12
  • Length(m)
    54.8
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    3.3N/10mm
  • Tensile Strength
    260N/10mm
  • JAN Code
    4562434370235
  • Trusco Code
    479-9542
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    150
1 Roll
25
4562434370242
479-9551
1 Day(s)
2,166,000 IDR

Part Number : 79-25
Days to Ship 1 Day(s)
Standard Unit Price 2,166,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    54.8
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    3.3N/10mm
  • Tensile Strength
    260N/10mm
  • JAN Code
    4562434370242
  • Trusco Code
    479-9551
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)