(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch®, Heat-Resistant, Cold-Resistant, Flame-Retardant Vinyl Tape 88

Scotch®, Heat-Resistant, Cold-Resistant, Flame-Retardant Vinyl Tape 88

Standard Unit Price:
141,846 IDR
Days to Ship :
1 Day(s)

[Features]
· Lead-free type.
· Outstanding low temperature characteristics (-18°C), and can be used for work in cold regions.
[Applications]
· For electrical wiring work.
· For communications construction.
· For LAN wiring construction.
· For construction outer layer finish winding.
· For binding, anchoring.
· For use in constant temperature environments.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.22
  • Color Details
    Black
  • Adhesiveness
    2.7N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4547452394173
  • Trusco Code
    327-6147
  • Specifications
    UL/CSA standard compliant, MIL-I-24391 standard compliant
  • Operating Temperature Range(°C)
    -18~105
  • Continuous operating temperature
    180°C
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
141,846 IDR

Part Number : 88-19X20
Days to Ship 1 Day(s)
Standard Unit Price 141,846 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.22
  • Color Details
    Black
  • Adhesiveness
    2.7N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4547452394173
  • Trusco Code
    327-6147
  • Specifications
    UL/CSA standard compliant, MIL-I-24391 standard compliant
  • Operating Temperature Range(°C)
    -18~105
  • Continuous operating temperature
    180°C
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)