(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch Extra-Strong Double Sided Tape, Waterproof Use

Scotch Extra-Strong Double Sided Tape, Waterproof Use

Standard Unit Price:
129,231 IDR
Days to Ship :
1 Day(s)

[Features]
· Can provide adhesion even in cold locations. (5°C)
· Acrylic foam is used as the base material, providing an adhesive like butyl tape that is unlikely to stick to your hands.
[Applications]
· For anchoring artificial turf on verandas and where water is applied.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    3
  • Thickness(mm)
    1
  • Color Details
    Black
  • Adhesiveness
    16N/10mm
  • JAN Code
    4548623275123
  • Trusco Code
    365-9046
  • Operating Temperature Range(°C)
    -20 – 60
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Catalog

Japanese Only

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
129,231 IDR

Part Number : SWP-15
Days to Ship 1 Day(s)
Standard Unit Price 129,231 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    3
  • Thickness(mm)
    1
  • Color Details
    Black
  • Adhesiveness
    16N/10mm
  • JAN Code
    4548623275123
  • Trusco Code
    365-9046
  • Operating Temperature Range(°C)
    -20 – 60
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)