(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch Post-Able-Removable Double-Sided Tape Dispenser-Attached

Scotch Post-Able-Removable Double-Sided Tape Dispenser-Attached

Standard Unit Price:
177,900 IDR
Days to Ship :
1 Day(s)

[Features]
· Double-sided tape (without release paper) that can be adhered and peeled off repeatedly.
· Convenient for affixing delicate materials, photos, etc.
[Applications]
· Convenient for affixing delicate materials, photo scrapbooks, posters, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.065
  • Details Type
    With Dispenser (Tape Cutter)
  • Color Details
    Semi-Transparent
  • Adhesiveness
    0.27N/10mm
  • Tensile Strength
    26N/10mm
  • JAN Code
    4548623216904
  • Trusco Code
    407-1638
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
177,900 IDR

Part Number : 667-1-19D
Days to Ship 1 Day(s)
Standard Unit Price 177,900 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.065
  • Details Type
    With Dispenser (Tape Cutter)
  • Color Details
    Semi-Transparent
  • Adhesiveness
    0.27N/10mm
  • Tensile Strength
    26N/10mm
  • JAN Code
    4548623216904
  • Trusco Code
    407-1638
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)