(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Scotch Bulletin-Use Double Sided Tape, Outdoor-Use 880S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Scotch Bulletin-Use Double Sided Tape, Outdoor-Use
Part Number: 880S

Standard Unit Price: 81,385 IDR Special Price 81,385 IDR
Quantity: 1 Pack (30 pcs)
Days to Ship: 1 Day(s)

[Features]
· Cleanly and firmly secures displays for outdoor use, and can be peeled off cleanly, without leaving glue behind.
[Applications]
· For metal, glass, smooth concrete surfaces, etc.
· For putting up posters, etc. outdoors.

Specifications of 880S

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    21.5
  • Length(m)
    21.5
  • Thickness(mm)
    5
  • Details Type
    Bulletin Board for up to A4
  • Color Details
    Black
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    10N/10mm
  • JAN Code
    4549395000340
  • Trusco Code
    475-3445
  • Continuous operating temperature
    120°C (60 Minutes)

Please check the type/dimensions/specifications of the part 880S in the Scotch Bulletin-Use Double Sided Tape, Outdoor-Use series.

Products like this...

Part Number
880L
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(m)
Details Type JAN Code Trusco Code Internal capacity

84,923 IDR

16 Pieces Per Package

1 Pack(s) 1 Day(s) 2929Bulletin Board Larger than A4 Size4549395000357475-34371 Pack (16 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)