(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch®, Adhesive Transfer Tape, ATG Adhesive Transfer Tape 969

Scotch®, Adhesive Transfer Tape, ATG Adhesive Transfer Tape 969

Standard Unit Price:
191,538 IDR
Days to Ship :
1 Day(s)

[Features]
· Uses an adhesive that has a good fit with uneven surfaces.
· Strong tape.
· Tape for replacement in the ATG700 applicator for adhesive transfer tape.
· Strong tape.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12.7
  • Length(m)
    16.4
  • Thickness(mm)
    0.125
  • Color Details
    Transparency
  • Adhesiveness
    8.2N/10mm
  • JAN Code
    0021200314933
  • Trusco Code
    475-3402
  • Continuous operating temperature
    120°C (60 Minutes)
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
191,538 IDR

Part Number : 969-12X16
Days to Ship 1 Day(s)
Standard Unit Price 191,538 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12.7
  • Length(m)
    16.4
  • Thickness(mm)
    0.125
  • Color Details
    Transparency
  • Adhesiveness
    8.2N/10mm
  • JAN Code
    0021200314933
  • Trusco Code
    475-3402
  • Continuous operating temperature
    120°C (60 Minutes)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)