(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch® Mending Tape, Roll Center Diameter 25 mm (Tape Only) High Capacity Pack

Scotch® Mending Tape, Roll Center Diameter 25 mm (Tape Only) High Capacity Pack

Standard Unit Price:
849,568 IDR-
Days to Ship :
1 Day(s)

[Features]
· Doesn't show up in photocopies or scans.
· High quality adhesive tape made with acetate film.
· Special large volume pack.
[Applications]
· Sealing official mail.
· Repairing books, dictionaries, documents, etc.
· Handiwork, wrapping, etc.
· Cutting/pasting documents. (Won't show up in photocopies)
· Simple labeling applications.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Pack (12 pcs)
Part Number
Internal capacity

Refine by

  • 1 Pack (12 pcs)
  • Clear
Width(mm)

Refine by

  • 12
  • 18
  • Clear
JAN Code

Refine by

  • 4547452915903
  • 4547452915910
  • Clear
Trusco Code

Refine by

  • 406-3180
  • 406-3155
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 pcs)
12
4547452915903
406-3155
1 Day(s)
849,568 IDR

Part Number : MP-12S
Days to Ship 1 Day(s)
Standard Unit Price 849,568 IDR
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4547452915903
  • Trusco Code
    406-3155
  • Cutting Method
    Can cut by hand
1 Pack (12 pcs)
18
4547452915910
406-3180
1 Day(s)
1,062,762 IDR

Part Number : MP-18S
Days to Ship 1 Day(s)
Standard Unit Price 1,062,762 IDR
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4547452915910
  • Trusco Code
    406-3180
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)