(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch® Mending Tape, Roll Center Diameter 25 mm (Tape Only)

Scotch® Mending Tape, Roll Center Diameter 25 mm (Tape Only)

Standard Unit Price:
64,407 IDR-
Days to Ship :
1 Day(s)

[Features]
· Sturdy and retains its color, making it ideal for repairing books, dictionaries, etc.
· The tape becomes transparent once it is affixed to the surface.
· Doesn't show up in photocopies.
· Convenient for protecting and reinforcing sub-dividers in flat files.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 18
  • Clear
JAN Code

Refine by

  • 0021200719035
  • 0021200719042
  • Clear
Trusco Code

Refine by

  • 001-8686
  • 001-8678
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
0021200719035
001-8678
1 Day(s)
64,407 IDR

Part Number : 810-1-12
Days to Ship 1 Day(s)
Standard Unit Price 64,407 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    0021200719035
  • Trusco Code
    001-8678
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Cutter Required
1 Roll
18
0021200719042
001-8686
1 Day(s)
78,399 IDR

Part Number : 810-1-18
Days to Ship 1 Day(s)
Standard Unit Price 78,399 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    0021200719042
  • Trusco Code
    001-8686
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)