(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch® Transparent Packing-Use Tape 3450 Series (Lower Volume / Light Drawer-Type) Cutter Attached

Scotch® Transparent Packing-Use Tape 3450 Series (Lower Volume / Light Drawer-Type) Cutter Attached

Standard Unit Price:
123,352 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· The tape is quiet and smooth when unrolling.
· Can be overlapped.
· Easy for anyone to use.
[Applications]
· Relatively quiet work environments.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Thickness(mm)
    0.065
  • Color Details
    Clear
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    68N/10mm
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Length(m)

Refine by

  • 34
  • 49
  • Clear
JAN Code

Refine by

  • 0051141944241
  • 0051141944258
  • Clear
Trusco Code

Refine by

  • 407-1590
  • 407-1581
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
49
0051141944258
407-1581
1 Day(s)
123,352 IDR

Part Number : 3450
Days to Ship 1 Day(s)
Standard Unit Price 123,352 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    49
  • Thickness(mm)
    0.065
  • Color Details
    Clear
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    68N/10mm
  • JAN Code
    0051141944258
  • Trusco Code
    407-1581
  • Cutting Method
    Cutter Required
1 Roll
34
0051141944241
407-1590
Quote
124,615 IDR

Part Number : 3450S-RD
Days to Ship Quote
Standard Unit Price 124,615 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    34
  • Thickness(mm)
    0.065
  • Color Details
    Clear
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    68N/10mm
  • JAN Code
    0051141944241
  • Trusco Code
    407-1590
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)