(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gas burner propane gas type for road marking

Gas burner propane gas type for road marking

Standard Unit Price:
4,320,000 IDR
Days to Ship :
30 Day(s)

[Features]
· Gas burner for new type of road marking materials.
· A wide burner nozzle that provides a broad, uniform heat suitable for road marking work.
· Stable heat allows use for long periods of work as well as winter work.
[Applications]
· Heating and welding work for road marking.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    910
  • Hose Length
    3m
  • Fuel for use
    Propane gas
  • JAN Code
    4953571006703
  • Trusco Code
    495-3801
  • Heat value(kcal/h)
    10700
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    165
  • Reference Heating Time(Minute)
    3
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
30 Day(s)
4,320,000 IDR

Part Number : RM41000
Days to Ship 30 Day(s)
Standard Unit Price 4,320,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    910
  • Hose Length
    3m
  • Fuel for use
    Propane gas
  • JAN Code
    4953571006703
  • Trusco Code
    495-3801
  • Heat value(kcal/h)
    10700
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    165
  • Reference Heating Time(Minute)