(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Factory Internal Time Tone Broadcasting System Set

Factory Internal Time Tone Broadcasting System Set

Standard Unit Price:
2,681,027 IDR-
Days to Ship :
Quote

[Features]
· Ideal for periodic automatic broadcasting in offices and factories.
· For schools, nurseries and facilities for the elderly

Part Number
Product Name

Refine by

  • Caller Microphone
  • Loudspeaker
  • Melodix
  • Melodix Card
  • PA Amplifier
  • Program Timer
  • Clear
Trusco Code

Refine by

  • 448-5378
  • 448-5360
  • 448-5351
  • 448-5343
  • 448-5335
  • 448-5327
  • 448-5319
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Melodix Card
448-5319
Quote
10,678,462 IDR

Part Number : MC-1010
Days to Ship Quote
Standard Unit Price 10,678,462 IDR

Specificationtitle

  • Product Name
    Melodix Card
  • Trusco Code
    448-5319
  • Mass(g)
    10
  • Features
    Ideal for periodic automatic broadcasting in offices and factories. Suitable for schools, kindergartens, welfare facilities for the elderly.
  • Output
    -
  • Specifications 1
    -
  • Specification 2
    -
  • Application
    -
Melodix Card
448-5327
Quote
10,678,462 IDR

Part Number : MC-1030
Days to Ship Quote
Standard Unit Price 10,678,462 IDR

Specificationtitle

  • Product Name
    Melodix Card
  • Trusco Code
    448-5327
  • Mass(g)
    10
  • Features
    Ideal for periodic automatic broadcasting in offices and factories. Suitable for offices, shops and general use
  • Output
    -
  • Specifications 1
    -
  • Specification 2
    -
  • Application
    -
Melodix
448-5335
Quote
19,014,359 IDR

Part Number : ML-1000
Days to Ship Quote
Standard Unit Price 19,014,359 IDR

Specificationtitle

  • Product Name
    Melodix
  • Trusco Code
    448-5335
  • Mass(g)
    2950
  • Features
    Ideal for periodic automatic broadcasting in offices and factories. An automatic broadcasting sound source device for time notification capable of selecting and playing a song stored in a Melodix card (sold separately).
  • Output
    -
  • Specifications 1
    -
  • Specification 2
    -
  • Application
    -
Caller Microphone
448-5343
Quote
2,681,027 IDR

Part Number : PM-660D
Days to Ship Quote
Standard Unit Price 2,681,027 IDR

Specificationtitle

  • Product Name
    Caller Microphone
  • Trusco Code
    448-5343
  • Mass(g)
    440
  • Features
    Ideal for periodic automatic broadcasting in offices and factories. Features a desktop call-out and a large talk switch for the announcement microphone, equipped with a convenient lock lever.
  • Output
    -
  • Specifications 1
    Unidirectional. Rated impedance (600 Ω, equilibrium)
  • Specification 2
    Frequency characteristic (100 Hz to 10 kHz)
  • Application
    Ideal for use as a microphone for making announcements in factories, offices, etc.
Loudspeaker
448-5351
Quote
3,721,539 IDR

Part Number : SC-715AM
Days to Ship Quote
Standard Unit Price 3,721,539 IDR

Specificationtitle

  • Product Name
    Loudspeaker
  • Trusco Code
    448-5351
  • Mass(g)
    1900
  • Features
    Ideal for periodic automatic broadcasting in offices and factories. A small and lightweight speaker suitable for broadcasting public relations matters and information, offering an excellent sound clarity.
  • Output
    -
  • Specifications 1
    Rated Impedance 670 Ω(15 W)
  • Specification 2
    Rated input 15 W
  • Application
    -
PA Amplifier
448-5360
Quote
24,916,924 IDR

Part Number : TA-2060
Days to Ship Quote
Standard Unit Price 24,916,924 IDR

Specificationtitle

  • Product Name
    PA Amplifier
  • Trusco Code
    448-5360
  • Mass(g)
    6900
  • Features
    Ideal for periodic automatic broadcasting in offices and factories. Can be set up in various locations such as offices, schools and factories.
  • Output
    60 W. No radio.
  • Specifications 1
    Group broadcasting of 5 systems is possible
  • Specification 2
    -
  • Application
    -
Program Timer
448-5378
Quote
16,395,385 IDR

Part Number : TT-104B
Days to Ship Quote
Standard Unit Price 16,395,385 IDR

Specificationtitle

  • Product Name
    Program Timer
  • Trusco Code
    448-5378
  • Mass(g)
    2500
  • Features
    Ideal for periodic automatic broadcasting in offices and factories. The output system is an independent 4-system output and 4 types of loads can be controlled.
  • Output
    -
  • Specifications 1
    -
  • Specification 2
    -
  • Application
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)