(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Amp Set

Portable Amp Set

Standard Unit Price:
1,682,736 IDR
Days to Ship :
12 Day(s)

·It is an easy-to-carry, multi-functional, high-quality, high-power mobile PA system.

Basic Specifications

  • Product Name
    Micro Extension Cord 10 m
  • JAN Code
    4538095001269
  • Trusco Code
    448-5386
  • Mass(g)
    490
  • Features
    A transportable PA system that is easy to carry, multifunctional, superior in sound quality, high power. An extension cord for a microphone, 10 m in length, 2-core shield
  • Specifications 1
    Balanced. Use Canon XLR-3-12C equivalent with Canon XLR-3-11C equivalent connector.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,682,736 IDR

Part Number : YM-2130
Days to Ship 12 Day(s)
Standard Unit Price 1,682,736 IDR

Specificationtitle

  • Product Name
    Micro Extension Cord 10 m
  • JAN Code
    4538095001269
  • Trusco Code
    448-5386
  • Mass(g)
    490
  • Features
    A transportable PA system that is easy to carry, multifunctional, superior in sound quality, high power. An extension cord for a microphone, 10 m in length, 2-core shield
  • Specifications 1
    Balanced. Use Canon XLR-3-12C equivalent with Canon XLR-3-11C equivalent connector.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)