(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Mirror "Rami Corner" (screw fastened type)

Safety Mirror "Rami Corner" (screw fastened type)

Standard Unit Price:
5,082,000 IDR
Days to Ship :
12 Day(s)

[Features]
· Super lightweight.
· Just by hanging on the wall, the blind spot is eliminated and it is useful to prevent collisions on the L-shape road, etc.
· Good design award is a winning commodity.

Basic Specifications

  • Mirror Material
    Acrylic
  • Application
    Indoor Only
  • Width(mm)
    328
  • Height(mm)
    279
  • Image Size (Curved Surface R)
    359
  • Trusco Code
    481-0660
  • Features
    Ultra-lightweight, by simply attaching it to the wall the blind spot on L-shaped roads is eliminated and it helps to prevent collisions. It has won the Good Design Award.
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Material Details
    Mirror: High-Grade Acrylic, Mounting Bracket: Aluminum
  • Application
    For safety check of L-shaped path
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
LC7
12 Day(s)
5,082,000 IDR

Part Number : LC7
Days to Ship 12 Day(s)
Standard Unit Price 5,082,000 IDR

Specificationtitle

  • Mirror Material
    Acrylic
  • Application
    Indoor Only
  • Width(mm)
    328
  • Height(mm)
    279
  • Image Size (Curved Surface R)
    359
  • Trusco Code
    481-0660
  • Features
    Ultra-lightweight, by simply attaching it to the wall the blind spot on L-shaped roads is eliminated and it helps to prevent collisions. It has won the Good Design Award.
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Material Details
    Mirror: High-Grade Acrylic, Mounting Bracket: Aluminum
  • Application
    For safety check of L-shaped path

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)