(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Patapata Traffic Safety Cone 247x450

Patapata Traffic Safety Cone 247x450

Standard Unit Price:
762,394 IDR
Days to Ship :
1 Day(s)

[Features]
· Setting is quickly completed simply by pulling out the core and the product can be folded for storage, making this an extremely compact product.
[Applications]
· Construction sites, parking lots, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Color
    Red
  • Width x Height(mm)
    247×450
  • JAN Code
    4989999372915
  • Trusco Code
    762-4859
  • Features
    Setting is quickly completed simply by pulling out the core and the product can be folded for storage, making this an extremely compact product.
  • Application
    Construction sites, parking lots, etc.
  • Specifications
    Includes Reflective Line

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
762,394 IDR

Part Number : TCCP-450-R
Days to Ship 1 Day(s)
Standard Unit Price 762,394 IDR

Specificationtitle

  • Color
    Red
  • Width x Height(mm)
    247×450
  • JAN Code
    4989999372915
  • Trusco Code
    762-4859
  • Features
    Setting is quickly completed simply by pulling out the core and the product can be folded for storage, making this an extremely compact product.
  • Application
    Construction sites, parking lots, etc.
  • Specifications
    Includes Reflective Line

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Very compact because it can be set immediately just by pulling out the center and it can be folded during storage.

Specification

●Color:Red
●W x H(mm):247 x 450
●SPQ(piece):10
●With Reflection Line

Materials

●Main Body: Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)