(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Safety Shoes, Removable sole protector S-1 for laced shoes KOUPURO-S-1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Shoes, Removable sole protector S-1 for laced shoes
Part Number: KOUPURO-S-1

Standard Unit Price: 526,000 IDR Special Price 526,000 IDR
Quantity: 1 Set
Days to Ship: 1 Day(s)

[Features]
·Covers the instep of safety shoes to protect the wearer's instep from falling objects.

Specifications of KOUPURO-S-1

  • Specifications
    • STOCK
  • Product Model
    Related products
  • Color
    Black series
  • Other
    Option
  • Size
    Width 10 cm X length 11 cm
  • JAN Code
    4957520612212
  • Trusco Code
    388-0745
  • Standard weight(g)
    170
  • Specifications
    Material: Stainless Steel

Please check the type/dimensions/specifications of the part KOUPURO-S-1 in the Safety Shoes, Removable sole protector S-1 for laced shoes series.

Product Specifications

Specification

●SPQ(set):5
●Length 120mm, Width 155mm (when deployed), Target Size (23.5cm to 30.0cm)

Materials

●Stainless Steel

Warning

●Please use safety shoes(string type) made by Simon with the performance specified in JIS T 8101(safety shoes) for detachable armor protector. Keep the overlap between the toe box of the safety shoes and the armor protector by 3mm or more.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)