(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heat Shielding / Heat Resistant Gloves (Mitten Type)

Heat Shielding / Heat Resistant Gloves (Mitten Type)

Standard Unit Price:
2,047,693 IDR-
Days to Ship :
1 Day(s)

[Features]
· Thermal insulation is inserted throughout the intermediate layer for excellent heat resistance.
· A loose-fit size to enable wearing over leather or cotton work gloves, etc.
· Aluminum coating is given to the meta-type aramid fiber with flame retardance.
[Applications]
· For work requiring thermal insulation and heat resistance, such as in front of a furnace or boiler.

Basic Specifications

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Palm perimeter(cm)
    33
  • Color
    Silver
  • Thickness(mm)
    3.3
  • Material heat resistant temperature
    200°C/11 s
  • Inside material
    Aramid Fiber / Pyromex Fiber Insulating Material
  • Surface material
    Meta-Aramid Fibers (Aluminum Coating)
  • Lining material
    Cotton
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Overall Length(cm)

Refine by

  • 40
  • 60
  • Clear
JAN Code

Refine by

  • 4989999363876
  • 4989999398243
  • Clear
Trusco Code

Refine by

  • 754-8753
  • 773-5073
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
1 Pair
40
4989999363876
754-8753
1 Day(s)
2,047,693 IDR

Part Number : TMT-764FM
Days to Ship 1 Day(s)
Standard Unit Price 2,047,693 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Overall Length(cm)
    40
  • Palm perimeter(cm)
    33
  • Color
    Silver
  • Thickness(mm)
    3.3
  • JAN Code
    4989999363876
  • Trusco Code
    754-8753
  • Mass(g)
    250
  • Material heat resistant temperature
    200°C/11 s
  • Inside material
    Aramid Fiber / Pyromex Fiber Insulating Material
  • Surface material
    Meta-Aramid Fibers (Aluminum Coating)
  • Lining material
    Cotton
1 Pair
60
4989999398243
773-5073
1 Day(s)
2,923,077 IDR

Part Number : TMT-766FM
Days to Ship 1 Day(s)
Standard Unit Price 2,923,077 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Overall Length(cm)
    60
  • Palm perimeter(cm)
    33
  • Color
    Silver
  • Thickness(mm)
    3.3
  • JAN Code
    4989999398243
  • Trusco Code
    773-5073
  • Mass(g)
    400
  • Material heat resistant temperature
    200°C/11 s
  • Inside material
    Aramid Fiber / Pyromex Fiber Insulating Material
  • Surface material
    Meta-Aramid Fibers (Aluminum Coating)
  • Lining material
    Cotton