(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy Duty Leather Gloves - Back Seam

Heavy Duty Leather Gloves - Back Seam

Standard Unit Price:
506,154 IDR-
Days to Ship :
1 Day(s)

[Features]
· Gloves made from split leather with superior wear resistance, that adapt to the hands the more they are worn.
· Crotch between thumb and index finger is reinforced with a sewn on split leather pad.
[Applications]
· For automotive-related work.
· For the iron and steel industry, shipbuilding and welding.
· For civil engineering and construction.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Total Length(cm)
    24
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    1.2
  • Material Quality
    Cattle Split Leather
  • Specification Details
    Back Seam, Base of Thumb: Cow Split Leather Reinforced
Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Pairs)
  • 1 Bag (12 Pairs)
  • Clear
JAN Code

Refine by

  • 4907026005056
  • 4907026005100
  • Clear
Trusco Code

Refine by

  • 474-6431
  • 474-6422
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Pairs)
4907026005056
474-6431
1 Day(s)
506,154 IDR

Part Number : 108-3P
Days to Ship 1 Day(s)
Standard Unit Price 506,154 IDR
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Total Length(cm)
    24
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    1.2
  • JAN Code
    4907026005056
  • Trusco Code
    474-6431
  • Mass(g)
    480
  • Material Quality
    Cattle Split Leather
  • Specification Details
    Back Seam, Base of Thumb: Cow Split Leather Reinforced
1 Bag (12 Pairs)
4907026005100
474-6422
1 Day(s)
1,478,462 IDR

Part Number : 108-12P
Days to Ship 1 Day(s)
Standard Unit Price 1,478,462 IDR
Quantity 1 Bag (12 Pairs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Total Length(cm)
    24
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    1.2
  • JAN Code
    4907026005100
  • Trusco Code
    474-6422
  • Mass(g)
    1800
  • Material Quality
    Cattle Split Leather
  • Specification Details
    Back Seam, Base of Thumb: Cow Split Leather Reinforced

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)