(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Heavy Duty Pure Cotton Gloves (1 Pair)

Super Heavy Duty Pure Cotton Gloves (1 Pair)

Standard Unit Price:
57,385 IDR
Days to Ship :
Same day

[Features]
· Ultra-thick pure cotton work gloves, with a weight set at approximately 2 kg per dozen.
· Wrists are double-finished for a snug closure and softness.
[Applications]
· For heavy work.

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    27
  • Around Palm(cm)
    24.0
  • Length of Middle Finger(cm)
    8
  • JAN Code
    4969286018153
  • Trusco Code
    758-7490
  • Mass
    170
  • Color
    Generation
  • Thickness(mm)
    6
  • Material Quality
    Cotton
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Same day
57,385 IDR

Part Number : 1815
Days to Ship : Same day
Standard Unit Price 57,385 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    27
  • Around Palm(cm)
    24.0
  • Length of Middle Finger(cm)
    8
  • JAN Code
    4969286018153
  • Trusco Code
    758-7490
  • Mass
    170
  • Color
    Generation
  • Thickness(mm)
    6
  • Material Quality
    Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)