(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Rope, Stainless Steel Wire Core, Working Maximum Load 0.5 kg

Safety Rope, Stainless Steel Wire Core, Working Maximum Load 0.5 kg

Standard Unit Price:
198,462 IDR
Days to Ship :
Quote

[Features]
· Uses polyurethane cord and stainless steel core material to offer excellent durability.
· Uses thin rope diameter for excellent flexibility and speedy coil shape recovery.
· Ideal for tools with holes for connection, such as ratchet and monkey wrenches.
[Applications]
· Prevents tools from falling.

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    2×0.31
  • Color
    Black
  • Color Details
    Black
  • Max. Length(mm)
    1100
  • Core diameter(mm)
    0.8
  • Working Maximum Load
    0.5kg
  • JAN Code
    4967521297868
  • Trusco Code
    344-4155
  • Mass(g)
    25
  • Application
    Prevents tools from falling.
  • Features
    Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape. Perfect for tools with holes to connect, such as ratchet wrench and monkey wrench.
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
Quote
198,462 IDR

Part Number : ARS05B
Days to Ship Quote
Standard Unit Price 198,462 IDR

Specificationtitle

  • Product Type
    Tool Connection Cord
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    2×0.31
  • Color
    Black
  • Color Details
    Black
  • Max. Length(mm)
    1100
  • Core diameter(mm)
    0.8
  • Working Maximum Load
    0.5kg
  • JAN Code
    4967521297868
  • Trusco Code
    344-4155
  • Mass(g)
    25
  • Application
    Prevents tools from falling.
  • Features
    Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape. Perfect for tools with holes to connect, such as ratchet wrench and monkey wrench.