(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hook Sticker for Safety Belt

Hook Sticker for Safety Belt

Standard Unit Price:
55,385 IDR
Days to Ship :
12 Day(s)

[Features]
·Fluorescent colors are used to call attention.
·There are four types of stickers: hook-shaped, round-shaped, oval-shaped, and square-shaped, and you can stick them according to the shape of each part.
·The wording "Above the waist" is included.

Basic Specifications

  • Product Type
    Identification Seal for Safety Belt
  • Color
    Other
  • Mass(g)
    4
  • Features
    Calls attention with fluorescent colors. There are 4 types of stickers; hook, round, elliptical, and square to enable matching with each part. The stickers are emblazoned with the words "Above the Waist."
Part Number
Color Details

Refine by

  • Fluorescence green
  • Fluorescence red
  • Fluorescent Pink
  • Yellow Fluorescence
  • Clear
JAN Code

Refine by

  • 4562461480303
  • 4562461480310
  • 4562461480327
  • 4562461480334
  • Clear
Trusco Code

Refine by

  • 768-3685
  • 768-3677
  • 768-3669
  • 768-3651
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Fluorescent Pink
4562461480303
768-3651
12 Day(s)
55,385 IDR

Part Number : 1150-2201-00
Days to Ship 12 Day(s)
Standard Unit Price 55,385 IDR

Specificationtitle

  • Product Type
    Identification Seal for Safety Belt
  • Color
    Other
  • Color Details
    Fluorescent Pink
  • JAN Code
    4562461480303
  • Trusco Code
    768-3651
  • Mass(g)
    4
  • Features
    Calls attention with fluorescent colors. There are 4 types of stickers; hook, round, elliptical, and square to enable matching with each part. The stickers are emblazoned with the words "Above the Waist."
Fluorescence green
4562461480310
768-3669
12 Day(s)
55,385 IDR

Part Number : 1150-2201-01
Days to Ship 12 Day(s)
Standard Unit Price 55,385 IDR

Specificationtitle

  • Product Type
    Identification Seal for Safety Belt
  • Color
    Other
  • Color Details
    Fluorescence green
  • JAN Code
    4562461480310
  • Trusco Code
    768-3669
  • Mass(g)
    4
  • Features
    Calls attention with fluorescent colors. There are 4 types of stickers; hook, round, elliptical, and square to enable matching with each part. The stickers are emblazoned with the words "Above the Waist."
Fluorescence red
4562461480327
768-3677
12 Day(s)
55,385 IDR

Part Number : 1150-2201-02
Days to Ship 12 Day(s)
Standard Unit Price 55,385 IDR

Specificationtitle

  • Product Type
    Identification Seal for Safety Belt
  • Color
    Other
  • Color Details
    Fluorescence red
  • JAN Code
    4562461480327
  • Trusco Code
    768-3677
  • Mass(g)
    4
  • Features
    Calls attention with fluorescent colors. There are 4 types of stickers; hook, round, elliptical, and square to enable matching with each part. The stickers are emblazoned with the words "Above the Waist."
Yellow Fluorescence
4562461480334
768-3685
12 Day(s)
55,385 IDR

Part Number : 1150-2201-03
Days to Ship 12 Day(s)
Standard Unit Price 55,385 IDR

Specificationtitle

  • Product Type
    Identification Seal for Safety Belt
  • Color
    Other
  • Color Details
    Yellow Fluorescence
  • JAN Code
    4562461480334
  • Trusco Code
    768-3685
  • Mass(g)
    4
  • Features
    Calls attention with fluorescent colors. There are 4 types of stickers; hook, round, elliptical, and square to enable matching with each part. The stickers are emblazoned with the words "Above the Waist."

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)