(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Window/Screen Clean Wiper Long

Window/Screen Clean Wiper Long

Standard Unit Price:
284,462 IDR
Days to Ship :
1 Day(s)

More comfortable cleaning with the Nitoms unique attention to detail.
[Features]
· Just one wipe keeps things clean and easy, and makes sure they stay that way.
· With a rotating head, windows and screen doors can be cleaned beautifully.
· A long type that is not too large and can easily reach even high sashes.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Cloth Wiper
  • Length(mm)
    T Type: 600, I Type: 655
  • JAN code
    4904140212001
  • Mass
    320
  • Material (wiper)
    ABS, Polyethylene, Urethane Foam
  • Material (window sheet)
    Acrylic, Rayon, Polyester
  • Material (screen door sheet)
    Rayon + Polyester
  • Ingredient
    Fluorine-Based Polymer, Silicone, Purified Water, Alcohol, Sterilization Agent, Surfactant, Plant Extracts
  • Individual Packaging Size(mm)
    135×700×100
  • Amount Of Content
    1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)
1 Day(s)
284,462 IDR

Part Number : C0200
Days to Ship 1 Day(s)
Standard Unit Price 284,462 IDR
Quantity 1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)

Specificationtitle

  • Product Type
    Cloth Wiper
  • Length(mm)
    T Type: 600, I Type: 655
  • JAN code
    4904140212001
  • Mass
    320
  • Material (wiper)
    ABS, Polyethylene, Urethane Foam
  • Material (window sheet)
    Acrylic, Rayon, Polyester
  • Material (screen door sheet)
    Rayon + Polyester
  • Ingredient
    Fluorine-Based Polymer, Silicone, Purified Water, Alcohol, Sterilization Agent, Surfactant, Plant Extracts
  • Individual Packaging Size(mm)
    135×700×100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can clean windows, and screen doors neatly with the rotating head.

Specification

●L x W(mm):655 x 85
●Accessories:Window Sheet x 6/Screen Door Sheet x 4

Materials

●Main Body: ABS, Polyethylene, Urethane Foam

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)