(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Window/Screen Clean Wiper Handy

Window/Screen Clean Wiper Handy

Standard Unit Price:
218,154 IDR
Days to Ship :
1 Day(s)

Window/Screen Clean Wiper Hand
[Specifications]
Mass: 250gm
Length: T Type: 280, I Type: 335
[Material]
ABS, Polyethylene, Urethane Foam

Basic Specifications

  • Product Type
    Cloth Wiper
  • Length(mm)
    T Type: 280, I Type: 335
  • JAN code
    4904140211905
  • Mass
    250
  • Material (wiper)
    ABS, Polyethylene, Urethane Foam
  • Material (window sheet)
    Acrylic, Rayon, Polyester
  • Material (screen door sheet)
    Rayon + Polyester
  • Ingredient
    Fluorine-Based Polymer, Silicone, Purified Water, Alcohol, Sterilization Agent, Surfactant, Plant Extracts
  • Individual Packaging Size(mm)
    135×380×100
  • Amount Of Content
    1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)
1 Day(s)
218,154 IDR

Part Number : C0190
Days to Ship 1 Day(s)
Standard Unit Price 218,154 IDR
Quantity 1 Set (Main Unit: 1 Unit, Sheet for Windows: 6 Sheets, Sheet for Screen Doors: 4 Sheets)

Specificationtitle

  • Product Type
    Cloth Wiper
  • Length(mm)
    T Type: 280, I Type: 335
  • JAN code
    4904140211905
  • Mass
    250
  • Material (wiper)
    ABS, Polyethylene, Urethane Foam
  • Material (window sheet)
    Acrylic, Rayon, Polyester
  • Material (screen door sheet)
    Rayon + Polyester
  • Ingredient
    Fluorine-Based Polymer, Silicone, Purified Water, Alcohol, Sterilization Agent, Surfactant, Plant Extracts
  • Individual Packaging Size(mm)
    135×380×100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)